Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
737-756
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
21 A
Pin Spacing
10.00 mm
No. of poles
6
Height
40.00 mm
Width
56.00 mm
Depth
31.00 mm
Number of connection points
18
Number of potentials
18
Color
grau
Comment
L = (No. of poles - 1) x Pin Spacing + 5 mm + 1 mm
Dimensions
1.3 + 0.1 mm
Weight
31.674 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices